TIDUF97 September 2024
The ceramic decoupling capacitors C3 (10µF) and C4 (1µF) are placed across the VDD and VSS pins, and C1 (100nF), C2 (0.47uF) are placed across the VCORE and VSS pins. A ferrite bead FB1 is added between VDD and 3.3V power rail to avoid the high frequency digital current impacting the analog signal chain.
The nRST reset pin is pulled up to VDD with 47kΩ resistor R2 and 10nF pulldown capacitor C7. The SYSOSC frequency correction loop (FCL) circuit uses an external 100kΩ with 0.1% tolerance resistor R5 populated between the ROSC pin and VSS.
The MSPM0G3507 accepts an external reference to further improve the accuracy of the integrated ADC. In this design, an external 3.3V reference REF3533 is used and connected to the MSPM0G3507 VREF+ and VREF- pins. A 100nF decoupling capacitor (C10) is placed across VREF+ and VREF-.