TIDUF97 September 2024
With the airgap increasing, the magnetic field can reduce and leads to higher noise of position sensor. This section analyzes the airgap’s influence on TIDA-010947. By using gasket, the airgap changes from 0.3mm to 2.3mm. Repeat the test procedure described in Section 4.3.3, the test results are shown in Figure 4-17 to Figure 4-20. Under all airgap, the error with calibration are lower than ±0.037°.
To further analyze the airgap influence on harmonics, FFT analysis is used. The results are listed on the Table 4-9. 4th harmonic is from signal chain gain mismatch, which is not influenced by airgap. 8th harmonic is caused by AMR sensor and signal chain's non linearity, higher airgap can lead to increasing value of the 8th harmonic.
Airgap | Offset calibrated angle error [°] | 4th harmonic [°] | 8th harmonic [°] |
---|---|---|---|
0.3mm | <0.04° | 0.0086 | 0.0015 |
0.8mm | <0.04° | 0.006 | 0.0012 |
1.3mm | <0.04° | 0.0062 | 0.0041 |
2.3mm | <0.04° | 0.0058 | 0.0113 |