TIDUF97 September 2024
To validate this reference design a TI internal test software has been developed with the MSPM0G3507 using the M0 software development kit for M0 MCU.
Sub-system | Parameter | Value |
---|---|---|
ADC0, ADC1 | Sampling time | 250ns |
Conversion time | 100ns | |
Hardware averaging | 64-times | |
UART | Baud rate | 4M |
Word length | 8bit | |
Interrupt | ADC trigger frequency (Timer0) | 32kHz |
Position calculation frequency | 32kHz |