TIDUF97 September 2024
This reference design demonstrates a small form factor absolute single-turn magnetic rotary angle encoder circuit design using a high-precision analog AMR 360° angle sensor with sine and cosine differential ratio metric analog outputs and integrated quadrant detection using Hall sensors. The Cortex M0 MCU includes 4MSPS dual sampling 12-bit ADCs and up to 14-bit effective resolution at 250-ksps with hardware averaging for low noise and low latency absolute angle calculation and a 4Mbaud UART for high-speed data transmission. The absolute encoder requires a 5V input supply voltage with ±10% tolerance and offers a bidirectional communication interface using a half-duplex RS-485 transceiver.