TIDUF97 September 2024
A 100nF decoupling capacitor C11 is added close to the TMAG6180’s VCC and GND pin. Q0 and Q1 are open-drain outputs, and 100k pull-up resistors R7 and R9 are connected to 3.3V power rail.
The TLV9062 is optional and used to convert the TMAG6180-Q1 differential analog outputs SIN_P, SIN_N and COS_P, COS_N to a single-ended signal to connect to the MSPM0G3507 ADC. There is the possibility to bypass TLV9062 by populating R8, R11, R12 , R13, R16, R18 as 0Ω resistor. To make sure the stable supply voltage at VCC, C15(100nF) is placed between VCC and GND.
The differential gain of TLV9062 can be calculated by Equation 1.
Chose unit gain and let R8 be 10kΩ, so R17and R20 needs to be 10kΩ, R12 needs to be 5kΩ.
C18 is added to filter out high frequency noise. The bandwidth (BW) can be calculated by Equation 2.
Chose 3MHz bandwidth, C18 can C19 needs to be 10pF. C20 approximately C23 needs to be half of C18, which is 5pF.