TIDUF97 September   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMAG6180-Q1
      2. 2.3.2 MSPM0G3507
      3. 2.3.3 THVD1454
  9. 3System Design Theory
    1. 3.1 Hardware Design
      1. 3.1.1 Angle Sensor Schematic Design
      2. 3.1.2 MSPM0G3507 Schematic Design
      3. 3.1.3 RS485 Transceiver Schematic Design
      4. 3.1.4 Power Supply and Reference Voltage
    2. 3.2 Software Design
      1. 3.2.1 Angle Calculation Timing
      2. 3.2.2 Rotary Angle Calculation
      3. 3.2.3 Rotary Angle Error Sources and Compensation
      4. 3.2.4 Encoder Communication Interface
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
      1. 4.1.1 PCB Overview
      2. 4.1.2 Encoder and JTAG Interface
      3. 4.1.3 Software Requirements
    2. 4.2 Test Setup
    3. 4.3 Test Results
      1. 4.3.1 AMR Sensor Sin and Cos Outputs Measurement
      2. 4.3.2 Static Angle Noise Measurement
      3. 4.3.3 Rotary Angle Accuracy Measurement
        1. 4.3.3.1 Impact of Airgap on Noise, Harmonics, and Total Angle Accuracy
      4. 4.3.4 RS485 Interface and Signal Integrity
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout
      4. 5.1.4 Altium Project Files
      5. 5.1.5 Gerber Files
      6. 5.1.6 Assembly Drawings
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Authors

THVD1454

The THVD1454 is a half-duplex RS-485 transceiver for industrial applications. The device has features such as an on-chip, 120Ω termination resistor and driver output slew rate control. The key features with this design are:

  • Pin controlled on-chip 120Ω termination resistor between the bus pins
  • Maximum Data rate configurable – SLR = High: 500kbps – SLR = Low or floating: 20Mbps
  • Bus I/O protection
    • ±16kV HBM ESD
    • ±8kV IEC 61000-4-2 Contact discharge, ±15kV IEC 61000-4-2 Air gap discharge
    • ±4kV IEC 61000-4-4 Fast transient burst
    • ±16V bus fault protection (absolute max voltage on bus pins)
  • Extended industrial temperature range: -40°C to 125°C