TIDUF98 October 2024
The THVD1400 device is a robust half-duplex RS-485 transceiver for industrial applications. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating the need of additional system-level protection components. The device operates from a single 3 to 5.5V supply. The wide common-mode voltage range and low input leakage on bus pins make the THVD1400 device designed for multi-point applications over long cable runs.
The THVD1400 device is available in an industry standard 8-pin SOIC package for drop-in compatibility as well as in the industry-leading, small SOT package and is characterized from –40°C to 125°C. This device converts the data from UART to RS-485 signals.