TIDUF98 October 2024
The analog front end in this design consists of the ADS131M03 delta-sigma standalone ADC. Each of the three internal converter channels is differential and requires that the input voltages at the pins does not exceed ±1.2V (gain = 1). To meet this input voltage specification, the current and voltage inputs must be divided down. In addition, the ADS131M03 device can sense voltages down to −1.2V; therefore, AC signals from mains can be directly interfaced without the need for level shifters. This subsection describes the analog front end used for voltage and current channels.