TIDUF98 October 2024
The LCD controller on the MSPM0L2228 can support up to 8-MUX displays with 408 segments or 4-MUX displays with 220 segments and is configured to work in 4-MUX mode using 23 segments and 4 COM lines. The configuration of MCU pins for the LCD display is handled in the SysConfig file and can be easily modified to support customer displays with any configuration of SEG and COM pins, due to the software controlled pin functionality.