TIDUF98A October 2024 – February 2025
As the accuracy requirements and amount of processing expected from electricity meters rapidly increase, it becomes more and more difficult to solve these issues with a single metrology system-on-chip (SoC). A dual-chip approach with a standalone ADC and a host microcontroller (MCU) helps overcome the limitations of electricity meter SoCs and enables system designs, better tailored to the needs of specific markets or regions of the world. Combining a high-accuracy cost-optimized non-isolated standalone ADC, such as the ADS131M03, and a cost-optimized MSPM0L2228 MCU with LCD controller and a Backup (VBAT) power domain enables a new generation of cost-optimized electricity meters for single-phase with multiple advantages:
The TIDA-010940 firmware specifically supports calculation of various metrology parameters for single-phase energy measurement by processing continuously the incoming ADS131M03 data samples. The most relevant parameters, that can be viewed from the calibration GUI or through the ACT and REACT pulsed outputs, connected to a reference metrology test system, are:
In addition, the MSPM0L2228 drives the liquid crystal display (LCD) of the board and communicates to a personal computer (PC) graphical user interface (GUI) through the isolated RS-485 circuitry on the board.