TIDUFA8 November 2024
Primary radar SOC: IWRL6432.
Additional FLASH memory: MX25R1635F.
Power distribution network: TPS6285020M (1.8V supply), TLV75533P (3.3V supply)
Connector: 1.27mm pitch 12-pin male header. Figure 2-5 provides details about the connector.
Interface options: UART (RS232), SPI and I2C with 2 GPIOs and 1 optional JTAG interface.
This section explains the design architecture in terms of the on-board and on-chip power distribution network and the component selection. This discussion includes several cost reduction techniques that have been followed to optimize the BOM of the reference design.