TIDUFA8 November 2024
DC-DC switching converters use pulse width modulation (PWM) and or pulse frequency modulation (PFM) modes of switching. For light load conditions PFM switching scheme provides higher efficiency, however, injects a wide range of frequency components as ripple into the output. For higher load current requirement, PWM switching is required. Table 2-7 features the ripple specification for the radar device. This relates the very low ripple voltage that is allowable for the radar device.
FREQ (kHZ) | Noise Specification | Ripple Specification | ||
---|---|---|---|---|
1.8V(µV/√Hz) | 1.2V (µV/√Hz)1 | 1.8V(mVpp) | 1.2V (mVpp)1 | |
10 | 6.057 | 44.987 | 0.035 | 1.996 |
100 | 2.677 | 26.801 | 0.760 | 2.233 |
200 | 2.388 | 28.393 | 0.955 | 3.116 |
500 | 0.757 | 9.559 | 0.504 | 1.152 |
1000 | 0.419 | 1.182 | 0.379 | 0.532 |
2000 | 0.179 | 1.256 | 0.153 | 0.561 |
5000 | 0.0798 | 0.667 | 0.079 | 0.297 |
10000 | 0.0178 | 0.104 | 0.017 | 0.046 |
To keep the ripple introduced by the switching below the specifications, a second stage LC filter is deployed at the output of the DC-DC regulator in the design. However, if PFM mode of switching is used, the lower frequency (in kHz scale) ripple can pass through the filter and enter into the system, violating the above specifications. Therefore, forced PWM switching mode is recommended where the pulse width is fixed across the whole time of operation. This keeps the switching frequency fixed and the harmonics can be easily filtered out in the second stage filters.
If overall system power consumption needs to be optimized in device's deep sleep conditions where typically light load conditions are followed, auto mode of switching can be enabled. In this mode, depending on light load conditions PFM mode of switching is enabled to reduce power consumption of the DC regulator. Auto mode and forced PWM mode of switching can be altered using the MODE pin of the DC regulator. The MODE pin of the DC-DC regulator can be controlled by the device through a GPIO in a way that the DCDC regulator switches between auto mode and forced PWM mode depending on the device's deep sleep entry and exit. To get more detail on this please refer to Enabling PFM Mode for DCDC Converter.