TIDUFA8 November 2024
The IWRL6432 is TI’s low-power low-cost radar that offers industry leading RF performance. IWRL6432 is an integrated single chip, low power, frequency modulated continuous wave (FMCW) radar sensor capable of operating in the 57GHz to 64GHz frequency band. The device is built with TI’s low power 45-nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. The device has three receivers and two transmitters with binary phase modulation for MIMO radar, TX Beam forming application as well as programmable back off support.
The single-chip radar transceiver comes with an integrated ARM Cortex M4F at 160MHz, an ARM Cortex M3F at 80MHz and a Radar Hardware Accelerator (HWA) at 80MHz for radar processing. The device supports IF bandwidths up to 5MHz.
The IWRL6432 is designed for low power, self-monitored, ultra-accurate radar systems in the industrial (and personal electronics) space for applications such as building or factory automation, commercial or residential security, personal electronics, presence or motion detection, and gesture detection or recognition for human machine interfaces.