TIDUFA8 November 2024
This section describes about the behavior of the internally generated power supplies. The IWRL6432 uses multiple on-chip LDOs (as depicted in Section 2.4.2) to generate power supply for different internal digital and RF blocks.
Table 2-6 lists down the specifications of the external capacitors for each of the internally generated power supply outputs.
LDO output | Signal name | External capacitor | Capacitor Type |
---|---|---|---|
1.2V digital power supply | VDD | 4.7uF | X7R |
1.2V SRAM power supply | VDD_SRAM | 2.2uF + 10uF | X7T, X7S |
1.2V RF power supply | VDDA_12RF | 2.2uF + 10uF | X7T, X7S |
1.0V RF power supply | VDDA_10RF | 2.2uF + 10uF | X7T, X7S |
1.4V APLL power supply | VOUT_14APLL | 1uF | X5R |
1.4V SYNTHESIZER | VOUT_14SYNTH | 1uF | X5R |
Band gap | VBGAP | 0.047uF | X5R |
The IWRL6432 supports a low power mode of operation that can be controlled by the device configuration. When low power mode is ON, the device consumes even lesser power.