TIDUFA8 November 2024
The reference design uses Murata's XRCGE series 40MHz low cost, small size crystal as clock source. The part number for the crystal is XRCGE40M000FBAABR0. Following are some of the features of the crystal:
The following are the IWRL6432 device requirements for the crystal:
NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
fP | Parallel resonance crystal frequency | 40 | MHz | ||
CL | Crystal load capacitance | 5 | 8 | 12 | pF |
ESR | Crystal ESR | 50 | Ω | ||
Temperature range | Expected temperature range of operation | –40 | 105 | °C | |
Frequency tolerance | Crystal frequency tolerance123 | –200 | 200 | ppm | |
Drive level | 50 | 200 | µW |