TIDUFA8 November 2024
This section depicts the recommended values of de-coupling capacitors and range of allowable parasitic inductance and resistance in particular sections of the output path for the internal LDOs. Like all low dropout regulators, the internal LDO requires an output capacitor connected between OUTPUT and GND to stabilize the internal control loop. The minimum and maximum values of the capacitor captured in Table 3-3 to Table 3-6. The tables include variation of a given capacitor due to DC bias, tolerance and temperature variation.
Refer to IWRL6432 Single-Chip 57- to 64GHz Industrial Radar Sensor data sheet for latest information on the maximum allowed parasitic values.