TIDUFB1 December 2024
Source code for this reference design is provided so the designer can debug firmware directly, as explained in Section 3.2.2. However, software debugging needs more time. To speed up development, a UART-based GUI software is provided to help quickly control the board and observe the board working status. This section introduces how to use the UART GUI.
When connecting the host PC to this reference board at J9, the UART port needs to be supplied with the external 5V or 3.3V voltage rail since J9 is an isolated UART port.