TIDUFB1 December 2024
Figure 2-14 shows the ISOTMP35 isolated temperature sensor which is used to sense the temperature of power devices. The TSENSE pad can be on the same copper pours with the power devices because the pad is isolated. Ambient temperature is also easy to calculate with the output voltage, since this voltage is linear.