This reference design is a full cell-temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s). The design monitors each cell voltage, cell temperature, and protects the battery pack for safe use. This design supports both daisy-chain and controller area network (CAN) interfaces for a stackable communication up to 1500V battery energy storage systems. These features make this reference design applicable for high-capacity battery pack applications.
TIDA-010279 | Design Folder |
BQ78706, MSPM0G3519 | Product Folder |
TMUX1308, UCC33420 | Product Folder |
ISO7731, UCC33421-Q1 | Product Folder |
LMR51406, TCAN1044-Q1 | Product Folder |