TIDUFB8 December   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 End Equipment
    3. 1.3 Electricity Meter
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Voltage Measurement – Analog Front End
      2. 2.2.2 Current Measurement Analog Front End
      3. 2.2.3 Input Voltage
      4. 2.2.4 Clock
    3. 2.3 Highlighted Products
      1. 2.3.1 AMC130M02
      2. 2.3.2 MSPM0G1106
      3. 2.3.3 LMK6C
      4. 2.3.4 TLV76133
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Software Requirements
      1. 3.2.1 Formulas
      2. 3.2.2 Metrology Software Process
        1. 3.2.2.1 UART for PC GUI Communication
        2. 3.2.2.2 Direct Memory Access (DMA)
        3. 3.2.2.3 ADC Setup
        4. 3.2.2.4 Foreground Process
        5. 3.2.2.5 Background Process
        6. 3.2.2.6 Software Function per_sample_dsp ()
        7. 3.2.2.7 Frequency Measurement and Cycle Tracking
        8. 3.2.2.8 LED Pulse Generation
    3. 3.3 Test Setup
      1. 3.3.1 Power Supply and Jumper Settings
      2. 3.3.2 Viewing Metrology Readings and Calibration
      3. 3.3.3 Calibration
        1. 3.3.3.1 Voltage and Current Offset Calibration
        2. 3.3.3.2 Voltage and Current Gain Calibration
        3. 3.3.3.3 Active Power Gain Calibration
        4. 3.3.3.4 Offset Calibration
        5. 3.3.3.5 Phase Calibration
    4. 3.4 Test Results
      1. 3.4.1 Electricity Meter Metrology Accuracy Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TLV76133

The TLV761 is a linear voltage regulator that improves the functionality of a traditional x1117 regulator (TLV1117 or LM1117) with tighter output accuracy and low quiescent current (IQ) to lower the standby power consumption. The TLV761 is pin-to-pin compatible with other fixed SOT-223, TO-252 regulators.

The TLV761 input voltage range is from 2.5V to 16V and provides an output voltage range from 0.8V to 13V to support a wide variety of applications. The wide bandwidth PSRR performance of the TLV761 is typically greater than 60dB at 1kHz and 40dB at 1MHz, which helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering.

Additionally, the TLV761 has an internal soft start feature to reduce inrush current during start-up, which can help save space and cost in a design by minimizing input capacitance. The TLV761 features a foldback current limit that limits the power dissipation of the device during high-load current faults or shorting events.