TIDUFB8 December 2024
FEATURES | DESCRIPTION |
---|---|
Number of phases | 1 phase (current measured through a SHUNT), single voltage through a resistor divider |
Accuracy class | < 0.5% |
Dynamic range | 50mA to 15A |
Current Sensor | SHUNT |
Tested current range | 50mA to 15A |
Tested voltage range | 100V to 240V |
AMC130M02 CLKIN frequency | 8192000Hz (from LMK6C) |
Oversampling ratio (OSR) | 1024 |
Digital filter output sample rate | 4000 samples per second (default) (adjustable per register setting) |
Phase compensation implementation | Software |
Selected central processing unit (CPU) clock frequency | 79.87MHz |
System nominal frequency | 50Hz or 60Hz |
Measured parameters |
|
Update rate for measured parameters | Approximately equal to 1 second |
Communication options | PC graphical user interface (GUI) with a universal asynchronous receiver-transmitter (UART) |
Utilized light emitting diodes (LED) | 2 LEDs: Active energy and reactive energy |
Board power supply | 3.3V to 16V |