TIDUFB8 December 2024
Different end equipment has different requirements for electricity meters; for example, multiphase or single-phase, accuracy, and isolated or non-isolated. This reference design is developed for an isolated single-phase design using isolated ADC AMC130M02, and integrates power and data isolation, with the following advantages:
TIDA-010960 is a high-accuracy one-phase SHUNT electricity meter reference design, using two channels for standalone isolated AMC130M02 ADC and cost-effective MSPM0G1106 MCU. One channel is for SHUNT resistor current sensing and another channel is for voltage sensing.
The TIDA-010960 firmware specifically supports calculation of various metrology parameters for single-phase with Neural line energy measurement. These parameters can be viewed from the calibration GUI or through the ACT and REACT pulsed outputs, connected to a reference metrology test system.