TIDUFB8 December 2024
For cumulative active energy and individual phase error testing, current is varied from 50mA to 15A, a phase shift of 0° (PF = 1), PF = 0.5i (inductive) and PF = 0.8c (capacitive) is applied between the voltage and current waveforms fed to the reference design. Based on the error from the active energy output pulse, a plot of active energy % error versus current is created for the three PF values.
For cumulative reactive energy error testing, a similar process is followed except that a phase shift of 90° (sin ϕ = 1i), sin ϕ = 0.5i (inductive) and sin ϕ = 0.8c (capacitive) are used, and cumulative reactive energy error is plotted instead of cumulative active energy error.
For the VRMS accuracy test, the voltage was varied from 100V to 240V while current was held steady at 1A. For the IRMS accuracy test, the voltage was kept steady at 230V, while current was varied from 50mA to 15A.