The Edge-AI ready wearable biosensing Holter reference design provides an evaluation platform for TI’s latest offerings in continuous monitoring of vital signs such as electrocardiography (ECG), heart rate, respiration, pace pulse, temperature, and motion. The design utilizes the AFE159RP4 for low-power, high-resolution, and highly-integrated ECG signal acquisition with up to 6 leads (4 channels) and the TMP119 for body temperature monitoring. The measured data is processed by the MSPM0 MCU with hardware acceleration for real-time arrhythmia classification, then transferred by the CC2340R5 (with Bluetooth® Low Energy 5.3 support) to a remote terminal such as a smartphone or medical monitoring system for real-time display. The full system can be powered by 2 × CR2032 batteries (3V input) or 1 × AAA battery (1.5V input).
TIDA-010288 | Design Folder |
AFE159RP4, MSPM0 | Product Folder |
CC2340R5, TMP119, TPD1E01B04 | Product Folder |
TPS62843, TPS61299 | Product Folder |