Input | ADC Input | Digital Output ADS7042 |
---|---|---|
VinMin = –12.288V | AIN_P = –12.288V, AIN_N = 0V | 8000H or -3276810 |
VinMax = 12.288V | AIN_P = 12.288V, AIN_N = 0V | 7FFFH or 3276710 |
Power Supplies | ||
---|---|---|
AVDD | Vee | Vdd |
5V | 6.5V | 5V |
This design shows a digitally isolated high-voltage SAR ADC that is capable of full AC performance at maximum throughput. This design is intended for channel-to-channel isolated analog input modules as well as measuring a signal with a very large common mode. Programmable logic controller, analog input modules, and many 4- to 20-mA signal applications benefit from this design. See Isolated Power Supply Low-Noise, 5V, 100mA for details on the isolated power supply design for these applications. This cookbook includes links to design files.
This circuit implementation is applicable in applications such as Analog Input Modules, Electrocardiogram (ECG), Pulse Oximeter, and Bedside Patient Monitors.
Specification | Calculated | Measured |
---|---|---|
SCLK Frequency | 6.66MHz | 6.67MHz |
Sampling Rate | 100ksps | 100ksps |
Signal-to-Noise Ratio (SNR) | 92dB | Min: 92.29dB Max: 92.46dB |
Total Harmonic Distortion (THD) | –112dB | Min: –108.8dB Max: –111.38dB |
There is a wide selection of TI SAR ADCs that match the specifications in the previous list.
The delay from the isolator results in a delay between the optimal SDO read relative to SCLK and the actual SDO read. This delay can be adjusted for by adding an SCLK return signal that travels through the digital isolator to all for the SDO to be read at exactly the correct time. Adding a return clock requires another channel of isolation.
This performance was measured on a custom 4-channel, channel-to-channel isolated ADS8689 PCB. The input signal is a 24Vpp, 1-kHz sine wave. The AC performance indicates minimum SNR = 92.2dB and minimum THD = –108.8dB, which matches well with the specified performance of the ADC of SNR = 92dB and THD = –112dB.
Channel | SNR(dB) | THD (dB) |
---|---|---|
1 | 92.29 | –109.95 |
2 | 92.38 | –108.82 |
3 | 92.46 | –109.53 |
4 | 92.42 | –111.38 |
A 14-V bidirectional TVS diode was used in this design to protect the input of the SAR ADC. The TVS diode actually degrades total harmonic distortion (THD) due to the added capacitance. The THD was seen to be around 6dB worse with the TVS diode installed versus uninstalled.
Device | Key Features | Link | Similar Devices |
---|---|---|---|
ADS8689(1) | 16 bit resolution, SPI, 100-ksps sample rate, single-ended input, and ±12.288-V input range. | 16-Bit, 100-kSPS, 1-Ch SAR ADC with programmable (±12/±10/±6/±5/±2.5V) input ranges on +5V supply | Precision ADCs |
ISO7741(2) | High-speed, robust-EMC reinforced quad-channel digital isolator | Robust EMC, quad-channel, 3/1, reinforced digital isolator | Isolation |
Link to Key Files
Texas Instruments, Source files for SBAA269, software support.