Power Supply (VDD) | Nominal Output | Margin High | Margin Low |
---|---|---|---|
5V | 3.3V | 3.3V + 10% | 3.3V – 10% |
A power-supply margining circuit is used for tuning the output of a power converter. This is done either to adjust the offset and drift of the power supply output or to program a desired value at the output. Adjustable power supplies like Low-Dropout Regulators (LDOs) and DC/DC converters provide a feedback or adjust input that is used to set the desired output. A precision voltage output digital-to-analog converter (DAC) is designed for controlling the power-supply output linearly. The following image shows an example power-supply margining circuit. Typical applications of power-supply margining is in test and measurement, communications equipment, and power delivery.
where
DACs in this application typically include power-down mode, which includes an internal pulldown resistor at the voltage output. Hence, replacing the values of the currents in the previous equation yields:
For DAC53608, RPULL-DOWN is 10kΩ. For the LDO part number TPS79501, the value of VREF is 1.225V.
The nominal value of I1 can be given by:
The values of I1 at Margin High and Margin Low outputs are given by:
To make sure the 10-kΩ resistor does not impact when the DAC is transitioning from power-down to power-up, the power-up value for the DAC voltage can be calculated with:
The previous equation can be further simplified to:
If the power-up or nominal value of VDAC is kept at one-third of VREF, that is, 408.3mV, then R3 is 2 × 10kΩ = 20kΩ. R2 can be calculated as:
Replacing the value of R3, R2 can be calculated to equal 133kΩ.
So, the Margin High value of VDAC is 249mV and similarly, the Margin Low value can be calculated as 567mV from the following equation:
Device | Key Features | Link |
---|---|---|
DAC53608 | 8-channel 10-bit, I2C interface, buffered-voltage-output DAC | 10-Bit, 8-channel, I2C, voltage output DAC in tiny QFN package |
DAC60508 | 8-channel, true 12-bit, SPI, voltage-output DAC with precision internal reference | True 12-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference |
DAC60501 | 12-bit, 1-LSB INL, DAC with precision internal reference | True 12-bit, 1-ch, SPI/I2C, voltage-output DAC in WSON package with precision internal reference |
DAC8831 | 16-bit, ultra-low power, voltage output DAC | 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter |
TPS79501-Q1 | Automotive catalog single output LDO, 500mA, adj.(1.2 to 5.5V), low-noise, high PSRR | Automotive 500mA, adjustable low-dropout voltage regulator with enable |
Texas Instruments, SBAM415 TINA source files, software support