SBASA47
March 2020
AFE58JD32LP
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Simplified Block Diagram
4
Description (continued)
5
Device and Documentation Support
5.1
Documentation Support
5.1.1
Related Documentation
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Mechanical, Packaging, and Orderable Information
1
Features
32-Channel AFE for Ultrasound Applications:
LNA, Attenuator, LPF, ADC, CW Mixer
, and Digital I/Q Demodulator
Digital Time Gain Compensation (DTGC)
Total Gain Range: 0 dB to 48 dB
Low-Noise Amplifier (LNA) With Programmable Gain:
Low Current Noise of 1pA/rtHz
Gain: 21 dB, 18 dB, and 15 dB
Linear Input Range: up to 700 mV
PP
Programmable Attenuator (ATTEN):
Attenuation Range (Steps of 0.125 dB):
0 to 36 dB
Digital TGC Engine
Programmable Gain Amplifier (PGA):
Gain: 21 dB, 24 dB, and 27 dB
Third-Order, Linear-Phase, Low-Pass Filter (LPF):
Cut-off Frequency From 10 MHz to 25 MHz
16 ADCs Converting at 12-Bit, 80 MSPS or 10-Bit, 100 MSPS:
Each ADC Converts Two Sets of Inputs at Half Rate
12-Bit Mode: 72-dBFS SNR
10-Bit Mode: 61-dBFS SNR
TGC Mode Power
w/o digital I/Q Demodulator
:
Lowest Power of 18.5 mW/Ch in Low Power Mode, 4 nV/rtHz, 10-Bit, 20 MSPS, LVDS (2x rate)
27.8 mW/Ch at 3 nV/
rtHz
in Low Noise Mode at 12-Bit, 40 MSPS
24.4 mW/Ch at 4 nV/
rtHz
in Low Power Mode at 12-Bit, 40 MSPS
Excellent Device-to-Device Gain Matching:
±0.5 dB (Typical)
Harmonic Distortion: –55 dBc level
Fast and Consistent Overload Recovery
Continuous Wave (CW) Path With:
Low Close-In Phase Noise of –148 dBc/Hz at 1-kHz Frequency Offset off 5-MHz Carrier
Power Consumption w/o Signal: 10 mW/Ch
Phase Resolution: λ/16
12-dB Suppression on Third and Fifth Harmonics
Digital I/Q demodulator:
Decimation Filter M = 1 to 63
Data Throughput Reduction After Decimation
On-Chip RAM with 32 Preset Profiles
LVDS Interface with a Speed Up to 1-Gbps
Small Package: 15-mm × 15-mm NFBGA-289