SBAT003A May 2022 – January 2023 ADS7040 , ADS8681 , ADS8860 , INA333 , INA350 , INA351 , INA823 , OPA192 , OPA320 , OPA333 , TLV9041 , TLV9064
Instrumentation amplifiers (in amp or INA) are a common way of translating low-level sensor outputs to high-level signals that can drive an analog-to-digital converter (ADC). INAs are designed for sensing applications because they offer high common-mode rejection and are able to match the high output impedance of many sensors with their high input impedance. They are typically optimized for low-noise, low-offset, and low-drift. A downside is that they often do not have enough bandwidth to achieve the settling time required for the sampling rate of an ADC. The answer for leveraging the benefits of an INA in a sensing application while still achieving a high sampling rate is to use a high-bandwidth ADC driver between the INA and the ADC. This overview shows how to achieve this solution for a bridge sensor, but this method can be used for a wide range of different sensors.
The following table provides four different options with recommended devices for the components in the circuit. The Good low-voltage solution accuracy is a discrete implementation INA. The Better high-voltage solution accuracy is shown as it accompanies the existing Analog Engineer's circuit: Circuit for driving a switched-capacitor SAR ADC with a buffered instrumentation amplifier. The Better low-voltage solution accuracy offers mid-level precision, but is the most size and cost-optimized of the four.
Solution Accuracy |
Total INA VOS in Gain of 50 RTI(1) (Typ)(2) | INA | Reference Buffer |
ADC Driver | ADC | Estimated total(3) | |
---|---|---|---|---|---|---|---|
Area | 1 ku $(4) | ||||||
Good (Low Voltage) |
424.3 µV | TLV9064 (QFN RUC) |
OPA322 (SOT-23 DBV) |
ADS7040 (X2QFN RUG) |
14.4 mm2(5) | $ 1.505 | |
Better (Low Voltage) |
200 µV | INA351 (WSON DSG) |
10.8 mm2 | $ 1.232 | |||
Better (Low Voltage) |
200 µV | INA350 (WSON DSG) |
TLV9041 (X2SON DPW) |
11.5 mm2 | $ 1.334 | ||
Better (High Voltage) |
22.8 µV | INA823 (VSSOP DGK) |
OPA192 (SOT-23 DBV) |
OPA320 (SOT-23 DBV) |
ADS8860 (VSON DRC) |
27.3 mm2 | $ 10.579 |
Best (Low Voltage) |
10.5 µV | INA333 (WSON DRG) |
OPA333 (SOT-SC70 DCK) |
ADS8681 (WQFN RUM) |
32.1 mm2 | $ 7.684 |