SBAU330C June 2019 – January 2022 AMC3301 , AMC3301-Q1 , AMC3302 , AMC3302-Q1 , AMC3330 , AMC3330-Q1
All trademarks are the property of their respective owners.
This EVM supports the following features:
The AMC3301, AMC3302, and AMC3330 devices are precision isolation amplifiers with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier is certified to provide basic galvanic isolation of up to 7000 VPEAK according to UL1577 and IEC60747-5-2 specifications.
For use in high-resolution measurement applications, the inputs of the AMC3301, AMC3302, and AMC3330 are optimized for direct connection to shunt resistors or other low-level signal sources.