Design Goals
Input | Output | Supply | ||||
---|---|---|---|---|---|---|
IiMin | IiMax | VoMin | VoMax | Vcc | Vee | Vref |
10 μA | 10 mA | 100 mV | 4.9 V | 5.0 V | 0 V | 0 V |
Design Description
This single-supply, low-side, current-sensing solution accurately detects load current between 10 μA and 10 mA. A unique yet simple gain switching network was implemented to accurately measure the three-decade load current range.
Design Notes
Design Steps
Design Simulations
DC Simulation Results
AC Simulation Results
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
See circuit SPICE simulation file SBOC498.
See TIPD104, Current Sensing Solution, 10 µA-10 mA, Low-Side, Single Supply.
Design Featured Op Amp
INA326 | |
---|---|
Vss | 1.8 V to 5.5 V |
VinCM | Rail-to-rail |
Vout | Rail-to-rail |
Vos | 0.1 mV |
Iq | 3.4 mA |
Ib | 2 nA |
UGBW | 1 kHz |
SR | Filter limited |
#Channels | 1 |
INA326 |