This document contains information for INA3221-Q1 (VQFN-16 package) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
INA3221-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for INA3221-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total Component FIT Rate | 10 |
Die FIT Rate | 2 |
Package FIT Rate | 8 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS ASICs Analog & Mixed ≤ 50V Supply | 60 FIT | 70°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for INA3221-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures due to misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
ADC output bit error | 15% |
ADC gain out of specification | 15% |
ADC offset out of specification | 15% |
Communication error | 15% |
Register bit error | 10% |
ADC MUX select error | 10% |
Critical – false trip or failure to trip | 5% |
VPU – false trip or failure to trip | 5% |
Warning – false trip or failure to trip | 5% |
TC – false trip or failure to trip | 5% |
This section provides a Failure Mode Analysis (FMA) for the pins of the INA3221-Q1. The failure modes covered in this document include the typical pin-by-pin failure scenarios:
Table 4-2 through Table 4-5 also indicate how these pin conditions can affect the device as per the failure effects classification in Table 4-1.
Class | Failure Effects |
---|---|
A | Potential device damage that affects functionality |
B | No device damage, but loss of functionality |
C | No device damage, but performance degradation |
D | No device damage, no impact to functionality or performance |
Figure 4-1 shows the INA3221-Q1 pin diagram. For a detailed description of the device pins please refer to the 'Pin Configuration and Functions' section in the INA3221-Q1 datasheet.
Following are the assumptions of use and the device configuration assumed for the pin FMA in this section:
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
IN-3 | 1 | In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, normal operation. | B for high-side; D for low-side |
IN+3 | 2 | In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, input pins are shorted. | B |
GND | 3 | Normal operation. | D |
VS | 4 | Power supply shorted to ground. | B |
A0 | 5 | Address pin shorted to ground. Normal operation if this is intended, otherwise loss of pin functionality. | D if A0 = GND by design; B otherwise |
SCL | 6 | I2C clock pin shorted to ground. Loss of I2C communication. | B |
SDA | 7 | I2C data pin shorted to ground. Loss of I2C communication. | B |
Warning | 8 | Warning pin shorted to ground. Loss of pin functionality. | B |
Critical | 9 | Critical pin shorted to ground. Loss of pin functionality. | B |
PV | 10 | PV pin shorted to ground. Loss of pin functionality. | B |
IN-1 | 11 | In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, normal operation. | B for high-side; D for low-side |
IN+1 | 12 | In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, input pins are shorted. | B |
TC | 13 | TC pin shorted to ground. Loss of pin functionality. | B |
IN-2 | 14 | In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, normal operation. | B for high-side; D for low-side |
IN+2 | 15 | In high-side configuration, a short from the bus supply to ground will occur. High current will flow from bus supply to ground. In low side configuration, input pins are shorted. | B |
VPU | 16 | VPU pin shorted to ground. Loss of power to internal power valid circuitry. | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
IN-3 | 1 | IN-3 will be at the same potential as IN+3. Differential input voltage is effectively 0V. | B |
IN+3 | 2 | IN+3 will be at the same potential as IN-3. Differential input voltage is effectively 0V. | B |
GND | 3 | GND is floating. Output will be incorrect as it is no longer referenced to ground. | B |
VS | 4 | No power supply to device. | B |
A0 | 5 | Address pin is open. Undefined device address. | B |
SCL | 6 | I2C clock pin is open. Loss of I2C communication. | B |
SDA | 7 | I2C data pin is open. Loss of I2C communication. | B |
Warning | 8 | Warning pin is open. Loss of pin functionality. | B |
Critical | 9 | Critical pin is open. Loss of pin functionality. | B |
PV | 10 | PV pin is open. Loss of pin functionality. | B |
IN-1 | 11 | IN-1 will be at the same potential as IN+1. Differential input voltage is effectively 0V. | B |
IN+1 | 12 | IN+1 will be at the same potential as IN-1. Differential input voltage is effectively 0V. | B |
TC | 13 | TC pin is open. Loss of pin functionality. | B |
IN-2 | 14 | IN-2 will be at the same potential as IN+2. Differential input voltage is effectively 0V. | B |
IN+2 | 15 | IN+2 will be at the same potential as IN-2. Differential input voltage is effectively 0V. | B |
VPU | 16 | VPU pin is open. Loss of power to internal power valid circuitry | B |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
IN-3 | 1 | 2 - IN+3 | Differential input voltage is 0V. | B |
IN+3 | 2 | 3 - GND | In high-side configuration, a short from the bus supply to ground will occur. In low-side configuration, differential input voltage is 0V . | B |
GND | 3 | 4 - VS | Power supply shorted to ground. | B |
VS | 4 | 5 - A0 | Address pin shorted to VS. Normal operation if this is intended, otherwise loss of pin functionality. | D if A0 = VS by design; B otherwise |
A0 | 5 | 6 - SCL | Address pin shorted to SCL. Normal operation if this is intended, otherwise loss of pin functionality. | D if A0 = SCL by design; B otherwise |
SCL | 6 | 7 - SDA | I2C clock pin shorted to data pin. Loss of I2C communication. | B |
SDA | 7 | 8 - Warning | I2C data pin shorted to Warning pin. Loss of I2C communication. | B |
Warning | 8 | 9 - Critical | Warning pin shorted to Critical pin. Loss of pin functionality. | B |
Critical | 9 | 10 - PV | Critical pin shorted to PV pin. Loss of pin functionality. | B |
PV | 10 | 11 - IN-1 | PV pin shorted to bus voltage. In high-side configuration, damage can occur. In low-side configuration, loss of pin functionality. | A for high-side; B for low-side |
IN-1 | 11 | 12 - IN+1 | Differential input voltage is 0V. | B |
IN+1 | 12 | 13 - TC | TC pin shorted to bus voltage. In high-side configuration, damage can occur. In low-side configuration, loss of pin functionality. | A for high-side; B for low-side |
TC | 13 | 14 - IN-2 | TC pin shorted to bus voltage. In high-side configuration, damage can occur. In low-side configuration, loss of pin functionality. | A for high-side; B for low-side |
IN-2 | 14 | 15 - IN+2 | Differential input voltage is 0V. | B |
IN+2 | 15 | 16 - VPU | VPU pin shorted to bus voltage. Loss of pin functionality. | B |
VPU | 16 | 1 - IN-3 | VPU pin shorted to bus voltage. Loss of pin functionality. | B |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
IN-3 | 1 | In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged. | A |
IN+3 | 2 | In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged. | A |
GND | 3 | Power supply shorted to ground. | B |
VS | 4 | Normal operation. | D |
A0 | 5 | Address pin shorted to VS. Normal operation if this is intended, otherwise loss of pin functionality. | D if A0 = VS by design; B otherwise |
SCL | 6 | I2C clock pin shorted to VS. Loss of I2C communication. | B |
SDA | 7 | I2C data pin shorted to VS. Loss of I2C communication. | B |
Warning | 8 | Warning pin shorted to VS. Loss of pin functionality. | B |
Critical | 9 | Critical pin shorted to VS. Loss of pin functionality. | B |
PV | 10 | PV pin shorted to VS. Loss of pin functionality. | B |
IN-1 | 11 | In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged. | A |
IN+1 | 12 | In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged. | A |
TC | 13 | TC pin shorted to VS. Loss of pin functionality. | B |
IN-2 | 14 | In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged. | A |
IN+2 | 15 | In high-side configuration, VS shorted to bus voltage. High current will flow from bus supply to VS or vice versa. Device could be damaged. | A |
VPU | 16 | Normal operation. | D |