Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
DRV425-Q1 Automotive, Integrated Fluxgate Magnetic-Field Sensor
1 Features
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- High-precision, integrated fluxgate sensor:
- Offset: ±8 µT (max)
- Offset drift: ±5 nT/°C (typ)
- Gain error: 0.04% (typ)
- Gain drift: ±7 ppm/°C (typ)
- Linearity: ±0.1%
- Noise: 1.5 nT/√Hz (typ)
- Sensor range: ±2 mT (max)
- Range and gain adjustable with external resistor
- Selectable bandwidth: 47 kHz or 32 kHz
- Precision reference:
- Accuracy: 2% (max), drift: 50 ppm/°C (max)
- Pin-selectable voltage: 2.5 V or 1.65 V
- Selectable ratiometric mode: VDD / 2
- Diagnostic features: Overrange and error flags
- Supply voltage range: 3.0 V to 5.5 V