All trademarks are the property of their respective owners.
Always follow TI’s setup and application instructions, including use of all interface components within their recommended electrical rated voltage and power limits. Always use electrical safety precautions to help ensure your personal safety and those working around you. Contact TI's Product Information Center http://support/ti./com for further information.
Save all warnings and instructions for future reference.
Failure to follow warnings and instructions may result in personal injury, property damage or death due to electrical shock and burn hazards.
The term TI HV EVM refers to an electronic device typically provided as an open-framed, unenclosed printed-circuit board assembly. It is intended strictly for use in development laboratory environments, solely for qualified professional users having training, expertise, and knowledge of electrical safety risks in development and application of high-voltage electrical circuits. Any other use and/or application are strictly prohibited by Texas Instruments. If you are not suitable-qualified, you should immediately stop from further use of the HV EVM.
While the EVM is energized, never touch the EVM or its electrical circuits, as they could be at high voltages capable of causing electrical shock hazard.
Limitation for safe use:
EVMs are not to be used as all or part of a production unit.
The INA2290 device is a voltage-output, high-side dual channel current sense amplifier in a VSSOP (8) package. As shown in Table 2-1, the INA2290 has gains that range from 20 V/V to 500 V/V, depending on the gain option that is selected. The voltage developed across the device inputs is amplified by the corresponding gain of the specific device, and is presented at the output pin. The device can accurately sense voltage drops across shunts at 2.7-V to +120-V common-mode voltages, dependent of supply voltages. The device survives common-mode voltages from –20 V to +122 V. The device operates with supply voltages between 2.7 V and 20 V, and draws a typical of 350 µA per channel at room temperature.
Product(1) | Gain (V/V) |
---|---|
INA2290A1 | 20 |
INA2290A2 | 50 |
INA2290A3 | 100 |
INA2290A4 | 200 |
INA2290A5 | 500 |
Table 2-2 summarizes the contents of the INA2290EVM kit. Contact the nearest Texas Instruments Product Information Center if any component is missing. TI also recommends to check the INA2290-Q1 device product folder at www.ti.com for any further information regarding this product.
Item | Item Part Number | Quantity |
---|---|---|
INA2290EVM test board | INA2290EVM | 1 |