The INA630EVM evaluation module (EVM) is designed to allow banana connections for 4.5V to 36V DC power-supplies. Input signal and output signal are also connected with banana connections. Gain on the EVM is set using 0805 discrete resistors or the RES11A resistor network. The voltage reference configuration is configured using a jumper or banana connections. Important signals also can be connected using test point connections.