Most buck converters have a limited duty cycle. In order to obtain a larger duty cycle to support rated output at a lower input voltage, some converters reduce its frequency when the duty cycle is high. However, for those converters with D-CAP3™ (Constant On-time) control, it achieves this target through extending the on-time, which is the On-Time Extension (OTE) operation. This application note presents a detailed introduction to this large duty feature based on TPS56837, including the implementation of large duty, the performance and advantages of OTE in D-CAP3™ control mode.