Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS7A83A 2-A, High-Accuracy (0.75%), Low-Noise (4.4 μVRMS) LDO Regulator
1 Features
- Low dropout: 200 mV (max) at 2 A
- Accuracy over line, load, and temperature with
BIAS: 0.75% (max)
- Output voltage noise:
- 4.4 μVRMS at
0.8-V output
- Input voltage range:
- Without BIAS: 1.4 V to
6.5 V
- With BIAS: 1.1 V to 6.5
V
- TPS7A8300A output voltage range:
- Adjustable operation: 0.8
V to 5.2 V
- ANY-OUT™ operation: 0.8
V to 3.95 V
- TPS7A8301A output voltage
range:
- Adjustable operation: 0.5
V to 5.2 V
- ANY-OUT™ operation: 0.5
V to 2.075 V
- Power-supply ripple rejection:
- Excellent load transient response
- Adjustable soft-start inrush control
- Open-drain power-good (PG) output