Texas Instruments' TPS7A78EVM-041 helps design engineers evaluate the operation and performance of the TPS7A78 smart linear voltage regulator for possible use in their own circuit application. This particular EVM is intended for evaluation purposes and is not intended to be an end product. The EVM configuration contains a single 3.6-V output regulator optimized for e-metering applications. The TPS7A78EVM-041 regulates VAC supply to 3.6-V DC supply and can source up to 30 mA (max) current.