HART (Highway Addressable Remote Transducer Protocol) is a bidirectional protocol that is used to facilitate communication between smart transmitters and a host control system. The information that is transmitted between devices during HART contains diagnostic, calibration, troubleshooting, and transmitter readings. For example, a temperature sensor can send a 7mA signal to an ADC which can represent an 80° Fahrenheit reading.
HART protocol helps system operators monitor multiple pieces of equipment in a factory automation environment without physically having to locate and test equipment. The increased communication that is enabled by HART can expand productivity and help anticipate potential failures which in turn saves designers time and money.
One problem that occurs in system design is how to increase the number of field devices in the Hart network without using more than 1 Hart Modem. Traditional Hart modems have one input channel to allow them to connect to only one field device. If a system designer wanted to communicate with multiple field devices, the designer needs to use more Hart modems which can be expensive and difficult to implement in a design.
Multiplexers solve this problem by allowing designers to connect multiple field devices to communicate to 1 Hart Modem. This increases the functionality of the system and reduces the cost incurred if multiple Hart modems were used in a design. Figure 2 below is the point-to-point implementation of HART communication which is popular in industrial communication system designs. In the below picture, the ADC digitizes the voltage across the R shunt and calculates the current produced from the smart transmitter which gives the primary variable value. Next, the DAC8740H’s input (MOD_IN) demodulates the received FSK signal and the output (MOD_OUT) modulates an FSK signal to communicate with the field transmitters. Finally, because HART is half-duplex, both the input and output can couple to the same node. HART provides a complete industrial communication design that is simple to use, low-cost, and extremely reliable.
Part Number | VCC Range (V) | Configuration | RON (Ω) | RON FLAT(Ω) |
---|---|---|---|---|
TS5A3159 | 1.65 to 5.5 | 2:1 1-channel | 1 | 0.223 |
TMUX6219 | 4.5 to 36 | 2:1 1-channel | 2.1 | 0.5 |
TMUX1204 | 1.08 to 5.5 | 4:1 1-channel | 5 | 1.5 |
TMUX1208 | 1.08 to 5.5 | 8:1 1-channel | 5 | 1.5 |
CD74HC4067 | 2 to 6 | 16:1 1-channel | 70 | 5 |