All trademarks are the property of their respective owners.
The TCA39306 EVM allows the user's to test the device under different loading conditions using selectable pull-up resistors and loading capacitance. The EVM comes with U1 (DCU package) populated, but supports the use of the DDF and DTM package. Performance should be similar to DCU package, but the user may want to test different packages over temperature due to different temperature coefficents.