SFFS193A July 2022 – November 2022 DP83TC812R-Q1 , DP83TC812S-Q1
All trademarks are the property of their respective owners.
This document contains information for the DP83TC812S-Q1 and DP83TC812R-Q1 to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for reference.
The DP83TC812S-Q1 and DP83TC812R-Q1 were developed using a quality-managed development process, but were not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides functional safety failure in time (FIT) rates for the DP83TC812S-Q1 and DP83TC812R-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) |
---|---|
Total component FIT rate | 25 |
Die FIT rate | 3 |
Package FIT rate | 22 |
The failure rate and mission profile information in Table 2-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS, BICMOS Digital, analog / mixed | 70 FIT | 70°C |
The reference FIT rate and reference virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.
The failure mode distribution estimation for the DP83TC812S-Q1 and DP83TC812R-Q1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
Die Failure Modes | Failure Mode Distribution (%) |
---|---|
Fault in MDI transmitter causing IEEE spec compliance issues | 8 |
Fault in MDI transmitter causing high RF emissions | 4 |
Fault in MDI receiver causing poor-link quality/link-loss | 8 |
Fault in internal power circuits causing poor link quality and higher power consumption | 12 |
Fault in internal clock circuits causing IEEE compliance issues and poor link-quality | 8 |
Fault in GPIO causing higher RF emissions | 8 |
Fault in GPIO causing Rgmii/JEDEC/Datasheet spec violation | 8 |
Fault in ESD on MDI making IEC ESD performance lower than 8KV | 4 |
Fault in ESD on GPIOs making CDM performance lower than 2KV. | 4 |
Digital core has stuck or transient faults causing link-up or PCS faults | 36 |