All trademarks are the property of their respective owners.
This document contains information for the TPS7B86-Q1 (TO-252 and HSOIC packages) to aid in a functional safety system design. Information provided are:
Figure 1-1 shows the device functional block diagram for a fixed output without PG for reference.
Figure 1-2 shows the device functional block diagram for an adjustable output without PG for reference
Figure 1-3 shows the device functional block diagram for a fixed output with PG for reference
The TPS7B86-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.