All trademarks are the property of their respective owners.
This document contains information for DRV8242-Q1 to aid in a functional safety system design. This document covers all the device package and interface variants as listed below:
Information provided are:
Figure 1-1 shows the functional block diagram for the HW device variant reference.
Figure 1-2 shows the functional block diagram for the SPI "S" device variant for reference.
Figure 1-3 shows the functional block diagram for the SPI "P" device variant for reference.
DRV8242-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
ADVANCE INFORMATION for preproduction products; subject to change without notice.
This section provides Functional Safety Failure In Time (FIT) rates for DRV8242-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) | ||
---|---|---|---|
HW Variant in VQFN-RHL Package | SPI "S" Variant in VQFN-RHL Package | SPI "P" Variant in VQFN-RHL Package | |
Total Component FIT Rate | 20 | 20 | 20 |
Die FIT Rate | 10 | 10 | 10 |
Package FIT Rate | 10 | 10 | 10 |
The failure rate and mission profile information in Table 2-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
5 | CMOS,BICMOS Digital, analog / mixed | 25 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 2-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.