SLAA381C December 2007 – September 2018 MSP430F233 , MSP430F235 , MSP430F2410 , MSP430F247 , MSP430F248 , MSP430F249
This application report helps with the migration of designs based on the MSP430F133, MSP430F135, MSP430F147(1), MSP430F148(1), or MSP430F149(1) microcontrollers (MCUs) to the MSP430F23x, MSP430F24x(1), or MSP430F2410 MCUs. This application report describes the main differences between the two device families and provides migration solutions for both software and hardware.
MSP430 is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The MSP430F2xx family of microcontrollers provides an upgrade path for the MSP430F1xx family, offering more performance, lower power, and more built-in features. This enables an improved and more cost-optimized system design. Table 1 is a general high-level comparison of the two device families and provides an overview of reasons why you should consider migrating to the MSP430F2xx family.
Feature | F1xx MCUs | F2xx MCUs |
---|---|---|
Maximum CPU clock speed | 8 MHz | 16 MHz |
Wake up from LPM3/LPM4 | <6 µs | <1 µs |
Standby current consumption (LPM3) | <2 µA | <1 µA |
Brown-out reset | Selected devices only | All devices |
Minimum voltage for flash ISP | 2.7 V | 2.2 V |
Integrated port pullup or pulldown resistors | – | On all ports |
Internal oscillator (DCO) | Large voltage and temperature drift (±20%) | Very small voltage and temperature drift (±2%),
Factory calibrated |
Oscillator fault detection | High-frequency crystal | High-frequency and low-frequency crystal |
Additional built-in low-power low-frequency oscillator | – | 12-kHz VLO |
Additional oscillator features | – | Minimum pulse clock filter for increased system robustness,
Configurable built-in crystal load capacitors |
Additional watchdog timer features | – | Invalid address detection,
Fail-safe clock source |
Bootloader (BSL) | Protected through 256-bit password | Hack proof |
Flash memory configurations | Up to 60 KB | Up to 120 KB (as of 4Q07) |
RAM | Up to 10 KB | Up to 8 KB (as of 4Q07) |
Operating temperature (TA) | –40°C to 85°C | –40°C to 105°C |
While the F23x/F24x MCUs can be considered as a direct pin-to-pin compatible drop-in to existing F13x/F14x designs, there are some important details that require attention. This application report helps to identify potential issues. After migration, the application benefits from all the MSP430F2xx family enhancements as indicated in Table 1. These enhancements might enable further cost savings or other system-level optimizations. This document focuses on transitioning existing designs and leaves it to the engineer to make use of additional MSP430F2xx features during migration as applicable for a given system (for example, the use of internal pullup or pulldown resistors, making changes to the clock configuration, and so on).
This section provides information on differences between the F13x/F14x and F23x/F24x MCUs to consider during migration. Fortunately, the hardware migration process is straightforward with only a few items to consider.