SLAA926B December 2019 – October 2024 MSP430FR2310 , MSP430FR2311 , MSP430FR2353 , MSP430FR2355
Input | Output | BW | Supply | |||
---|---|---|---|---|---|---|
IiMin | IiMax | VoMin | VoMax | fp | Vcc | Vee |
0 A | 30 µA | 0.2V | 3.2V | 10 kHz | 3.3V | 0V |
Some MSP430™ microcontrollers (MCUs) contain configurable integrated signal chain elements such as op-amps, DACs, and programmable gain stages. These elements make up a peripheral called the smart analog combo (SAC). For information on the different types of SACs and how to leverage their configurable analog signal chain capabilities, see the MSP430 MCUs Smart Analog Combo video. To get started with your design, download the MSP430 Transimpedance Amplifier Circuit Design Files.
The transimpedance op amp circuit configuration converts an input current source into an output voltage. The current to voltage gain is based on the feedback resistance. The circuit can maintain a constant voltage bias across the input source as the input current changes, which benefits many sensors. The characteristics of the Transimpedance Amplifier (TIA) module in MSP430FR2311 make it especially suited for this functionality; however, this circuit can also be implemented with the MSP430FR2311, or with the MSP430FR2355 with additional built-in DAC and PGA capabilities. The output of these integrated amplifiers can be sampled directly by the on-board ADC or monitored by the on-board comparator for further processing inside the MCU.
DC Simulation Results
MSP430FR2311 Transimpedance Amplifier | |
---|---|
Vcc | 2.0V to 3.6V |
VCM | -0.1V to VCC/2V |
Vout | Rail-to-rail |
Vos | ±5mV |
AOL | 100dB |
Iq | 350µA (high-speed mode) |
120µA (low-power mode) | |
Ib | 5pA (TSSOP-16 with OA-dedicated pin input) |
50pA (TSSOP-20 and VQFN-16) | |
UGBW | 5MHz (high-speed mode) |
1.8MHz (low-power mode) | |
SR | 4V/µs (high-speed mode) |
1V/µs (low-power mode) | |
Number of channels | 1 |
MSP430FR2311 |
MSP430FRxx Smart Analog Combo | ||
---|---|---|
MSP430FR2311 SAC_L1 | MSP430FR2355 SAC_L3 | |
Vcc | 2.0V to 3.6V | |
VCM | -0.1V to VCC + 0.1V | |
Vout | Rail-to-rail | |
Vos | ±5mV | |
AOL | 100dB | |
Iq | 350µA (high-speed mode) | |
120µA (low-power mode) | ||
Ib | 50pA | |
UGBW | 4MHz (high-speed mode) | 2.8MHz (high-speed mode) |
1.4MHz (low-power mode) | 1MHz (low-power mode) | |
SR | 3V/µs (high-speed mode) | |
1V/µs (low-power mode) | ||
Number of channels | 1 | 4 |
MSP430FR2311 | MSP430FR2355 |
MSP430™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.