As circuits and system designs have become smaller, it is becoming a challenge for engineers to choose the right device for their designs. In many different applications such as ear buds, thermometers, wearables, stylus pens, portable sensors, and other space critical applications, it is essential to find a part that allows you to only pay for what you need and add more features without increasing the size of the board.
Texas Instruments has provided a design to this challenge by introducing the smallest microcontroller (MCU) in their portfolio, MSPM0C110x, with 8 pins (for the WSON-DSG package) at only 2 mm x 2 mm. The MSPM0C MCUs are based on 32-bit Arm Cortex M0+ core, and offer highly-integrated peripherals, low-power modes, and small package sizes all at a low cost of $0.181 at 1 kU.
Texas Instruments has invested in optimizing our package offerings to provide flexible options. enabling you to create more efficient designs. For example, MSPM0C’s WSON package is 7.35 times smaller when compared to the common 8 pin SOIC package.
MSPM0C110x’s 8 pin WSON package includes up to 6 IOs and engineers can seamlessly interface with various sensors, actuators, and peripheral devices, making the MSPM0C110x’s a good choice for a wide array of applications. The MSPM0C110x's optimized IOs empower designers to create innovative designs without the constraints of limited interfaces.
For example, when designing a sleek stylus pen, an engineer can select a MCU with a small form factor due to the restricted PCB size. The compact size of the MCU makes sure efficient use of limited board space. In addition to overall dimensions, the MSPM0C MCUs have a high precision internal oscillator that does not require an external crystal. The Z height of MSP’s WSON- 8 pin package is significantly smaller at only 0.8mm compared to nearly 2mm of the SOIC- 8 pin package. These factors collectively contribute to space sensitive designs all at a low cost.
This portfolio is simple to use and can be introduced into the system as a power monitor, timer controller, I/O expander, housekeeping function, sensor reader, protocol transfer tool, and more. The options are unlimited.
Despite the compact form, the MSPM0C110x does not compromise on functionality. The MSPM0C110x devices are based on the enhanced Arm® Cortex®-M0+ core platform operating at up to 24-MHz frequency, providing up to 16KB embedded flash with 1KB SRAM. There are a number of advanced features that are able to offer the benefits to the different use cases with this small size device.
Device Name | Flash/ SRAM (KB) | ADC Channels | UART/ I2C/SPI | TIMG | TIMA | GPIOS | 5-V Tolerant IOs | Package Size |
---|---|---|---|---|---|---|---|---|
MSPM0C1104SDSGR | 16/1 | 3 | 1/1/1 | 2 | 1 | 6 | 2 | 8WSON (2mm x 2mm) |
MSPM0C1103SDSGR | 8/1 |
In many applications such as electronic toothbrushes and shavers, an ADC is required and instead of designing the device discretely which takes up space on the board, the small 2 x 2mm MCU does not limit the functionality by having an integrated 12-bit, 1.5Msps ADC to accurately monitor the battery supply voltage of the system.
This MSPM0C110x family is also pin to pin compatible to other devices with competing devices. Designers can use our simple migration tools to port application code from their exiting code by copy and pasting the header files and translating basic peripherals to the MSP platform. Accelerate your development and time by using this hardware and software compatibility.
These MCUs can be small but the performance is robust in any environment as the device is temperature rated from -40 C to 125 C. Make your size constrained and low cost designs a reality by getting started today by sampling our devices and evaluating on our launchpads on TI.com. As we enter an era defined by space-efficient devices, MSPM0C110x enables engineers to craft smaller and smarter products.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated