The TMUXHS4212 evaluation module (EVM) can be used to evaluate high-speed bidirectional passive switching for USB Type-C™ mux or demux applications supporting USB 3.x Gen 1/2 data rates. It is also compatible with MIPI® DSI/CSI, LVDS, and PCI Express® Gen 1/2/3/4 interface standards. This user guide describes how to setup and configure the EVM to test functionality and signal integrity.
MIPI is a registered trademark of MIPI Alliance, Inc.
PCI Express is a registered trademark of PCI-SIG.
USB Type-C is a registered trademark of USB Implementers Forum.
The TMUXHS4212 is a 2-channel high-speed mux/demux switch that is compatible with any high-speed interface with a differential amplitude < 1800 mVpp and a common mode voltage < 2 V. The device provides switching on differential channels between Port B or Port C to Port A (see Figure 1)