This user's guide describes the characteristics, operation, and recommended use cases of the AFE882H1EVM. This document provides examples and instructions on how to use the AFE882H1EVM board and included software. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the AFE882H1EVM. This document also includes a schematic, reference printed circuit board (PCB) layouts, and a complete bill of materials (BOM).
LabVIEW™ is a trademark of National Instruments.
HART® is a registered trademark of FieldComm Group.
Windows® is a registered trademark of Microsoft.
All trademarks are the property of their respective owners.
The AFE882H1 16-bit digital-to-analog converter (DAC) is a highly-integrated, high-accuracy, and extremely low-power device with voltage-outputs designed for HART® enabled factory automation and control applications. The AFE882H1 includes most of the components required to construct an analog output module with voltage and current outputs. These components include a 16-bit highly accurate DAC, a HART FSK modem, an internal 10-ppm/°C voltage reference, and an internal diagnostic ADC. An XTR305 converts the AFE882H1 output to output voltage driver for ±11 V and an output current driver for –25 mA to +25 mA.
Table 1-1 details the contents of the EVM kit. Contact the TI Product Information Center at (972) 644-5580 if any component is missing. Download the latest versions of the related software on the TI website, www.ti.com.
Item | Quantity |
---|---|
AFE882H1EVM | 1 |
USB-A to Micro-USB Cable | 1 |
The documents in Table 1-2 provides information regarding Texas Instruments integrated circuits used in the assembly of the AFE882H1EVM. This user's guide is available from the TI web site under literature number SLAU888. Any letter appended to the literature number corresponds to the document revision that is current at the time of the writing of this document. Newer revisions may be available from the TI web site at www.ti.com, or call the Texas Instruments Literature Response Center at (800) 477-8924 or the Product Information Center at (972) 644-5580. When ordering, identify the document by both title and literature number.
Document | Literature Number |
---|---|
AFE882H1 product data sheet | SLASF43 |
TLV333 product data sheet | SBOS751 |
TPS72118 product data sheet | SLVS352 |
TPS73433 product data sheet | SBVS089 |
TXU0202 product data sheet | SCES942 |
TXU0204 product data sheet | SCES936 |
TXU0304 product data sheet | SCES935 |
XTR305 product data sheet | SBOS913 |