Advisories that affect the device's operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev G | Rev F | Rev E |
---|---|---|---|
ADC18 | ✓ | ✓ | ✓ |
ADC25 | ✓ | ✓ | ✓ |
DMA3 | ✓ | ✓ | ✓ |
DMA4 | ✓ | ✓ | ✓ |
FLL3 | ✓ | ✓ | ✓ |
FLL6 | ✓ | ✓ | ✓ |
LCDA5 | ✓ | ✓ | ✓ |
LCDA7 | ✓ | ✓ | ✓ |
RTC1 | ✓ | ✓ | ✓ |
TA12 | ✓ | ✓ | ✓ |
TA16 | ✓ | ✓ | ✓ |
TA18 | ✓ | ✓ | ✓ |
TA21 | ✓ | ✓ | ✓ |
TAB22 | ✓ | ✓ | ✓ |
TB2 | ✓ | ✓ | ✓ |
TB16 | ✓ | ✓ | ✓ |
TB18 | ✓ | ✓ | ✓ |
TB24 | ✓ | ✓ | ✓ |
USCI16 | ✓ | ||
USCI19 | ✓ | ✓ | ✓ |
USCI20 | ✓ | ✓ | ✓ |
USCI21 | ✓ | ✓ | ✓ |
USCI22 | ✓ | ✓ | ✓ |
USCI23 | ✓ | ✓ | ✓ |
USCI24 | ✓ | ✓ | ✓ |
USCI25 | ✓ | ✓ | ✓ |
USCI26 | ✓ | ✓ | ✓ |
USCI27 | ✓ | ✓ | ✓ |
USCI30 | ✓ | ✓ | ✓ |
USCI34 | ✓ | ✓ | ✓ |
USCI35 | ✓ | ✓ | ✓ |
USCI40 | ✓ | ✓ | ✓ |
WDG2 | ✓ | ✓ | ✓ |
XOSC5 | ✓ | ✓ | ✓ |
XOSC8 | ✓ | ✓ | ✓ |
XOSC9 | ✓ | ✓ | ✓ |