SLAZ753B October 2023 – March 2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
This document describes the known exceptions to the functional specifications (advisories).
Advisories that affect the device operation, function, or parametrics.
✓ The check mark indicates that the issue is present in the specified revision.
Errata Number | Rev B |
---|---|
ADC_ERR_03 | ✓ |
ADC_ERR_05 | ✓ |
ADC_ERR_06 | ✓ |
ADC_ERR_09 | ✓ |
CPU_ERR_01 | ✓ |
CPU_ERR_02 | ✓ |
I2C_ERR_03 | ✓ |
I2C_ERR_05 | ✓ |
PMCU_ERR_06 | ✓ |
PMCU_ERR_13 | ✓ |
SPI_ERR_03 | ✓ |
SPI_ERR_04 | ✓ |
SPI_ERR_05 | ✓ |
SPI_ERR_06 | ✓ |
SPI_ERR_07 | ✓ |
SYSOSC_ERR_02 | ✓ |
TIMER_ERR_01 | ✓ |
TIMER_ERR_04 | ✓ |
TIMER_ERR_06 | ✓ |
UART_ERR_01 | ✓ |
UART_ERR_02 | ✓ |
UART_ERR_04 | ✓ |
UART_ERR_05 | ✓ |
UART_ERR_06 | ✓ |
UART_ERR_07 | ✓ |
UART_ERR_08 | ✓ |
Advisories that affect factory-programmed software.
✓ The check mark indicates that the issue is present in the specified revision.