DisplayPort is a trademark of VidVideo Electronics Standards Associationeo Electronics Standards Association.
USB Type-C is a registered trademark of USB Implementers Forum.
All trademarks are the property of their respective owners.
This application note explains the key USB Type-C control, DP pin assignment configuration, and signal tuning working flow for TUSB1044 with TI PD controller TPS6598X and TPS6599X family.
The TI PD controller TPS6598X and TPS6599X families are highly-integrated PD controller solutions with two power switches integrated for sink and source (TPS6598X) or source (TPS6599X) power paths and compliant for PD3.0 operation. The PD controller acts as a primary and configures the TUSB1044 in the GPIO or the I2C mode depends on the CC and PD communication of the PD controller.
For host (source) or device (sink) applications, the TUSB1044 enables a USB/DP compliant system to pass both USB/DP transmitter electrical compliance and USB receiver jitter tolerance tests.